SKU-YALB70FM14
SKU-YALB70FM14

Compression Terminal

Brand:

Burndy

Catalog ID:

YALB70FM14

Cu Compression Metric Lug, 1 Hole, W/o Inspection Window, 70 mm, M14 Stud, Long Barrel, 40 mm Wire Strip Length.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
13
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810641620
UPC 12 Digit
7818106416200

Dimensions

Dimension - B Length inch
1.50 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
79 mm
Dimension - Length Overall inch
3.11 in
Dimension - Pad Width inch
0.93 in
Dimension - Strip Length inch
1.57 in
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.57 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
70 mm2
Conductor - Material
COPPER
Conductor Size
70 mm2
Conductor Type
CLASS 5

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
20

Resources and downloads