SKU-YALB952M14
SKU-YALB952M14

Compression Terminal

Brand:

Burndy

Catalog ID:

YALB952M14

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 95 mm, M14 Stud, 44.5 mm Spacing, Long Barrel, 40 mm Wire Strip Length.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
14
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810639573
UPC 12 Digit
7818106395733

Dimensions

Dimension - B Length inch
1.50 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
123 mm
Dimension - Length Overall inch
4.86 in
Dimension - Pad Width inch
0.93 in
Dimension - Strip Length inch
1.57 in
Dimension - Stud Size fraction
1/2
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
95 mm2
Conductor - Material
COPPER
Conductor Size
95 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
10

Resources and downloads