text.skipToContent text.skipToNavigation

YAV0252M5

by Burndy 

Catalog ID: YAV0252M5

Hylug Copper tubing Compression terminals,1.5-2.5 mm2,M5 Stud, 2 Holes,Tin Plated

Product Details

General

Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810637562
UPC 12 Digit 7818106375622

Dimensions

Dimension - B Length inch 0.27 in
Dimension - Hole Size mm 5.3 mm
Dimension - L Length Overall mm 44.7 mm
Dimension - Length Overall inch 1.76 in
Dimension - Pad Width inch 7.9 in
Dimension - Strip Length inch 0.28 in
Dimension - Z inch 0.24 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 100

Resources/Downloads