text.skipToContent text.skipToNavigation

YAV025M5

by Burndy 

Catalog ID: YAV025M5

Copper Tubing Terminal, 1 Hole W/insp window, 2.5 mm Class 2,5, 5 mm Stud

Product Details

General

Connector Type Terminal
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810235256
UPC 12 Digit 7818102352566

Dimensions

Dimension - B Length inch 0.27 in
Dimension - Hole Size inch 0.21 in
Dimension - Hole Size mm 5.3 mm
Dimension - L Length Overall mm 19.1 mm
Dimension - Length Overall inch 0.75 in
Dimension - N inch 0.16 in
Dimension - Outside Diameter inch 0.15 in
Dimension - Pad Width inch 0.31 in
Dimension - Strip Length inch 0.28 in
Dimension - Z inch 0.24 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads