SKU-YAV102M6
SKU-YAV102M6

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV102M6

HYLUG™ Copper tubing Compression terminals, 10 mm, M6 Stud, 2 Holes, Tin Plated.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
49
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810637760
UPC 12 Digit
7818106377600

Dimensions

Dimension - B Length inch
11.2 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
78 mm
Dimension - Length Overall inch
3.08 in
Dimension - Pad Width inch
11.7 in
Dimension - Strip Length inch
0.43 in
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
10 mm2
Conductor - Material
COPPER
Conductor Size
10 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
100

Resources and downloads