text.skipToContent text.skipToNavigation

YAV10M4

by Burndy 

Catalog ID: YAV10M4

Copper Tubing Terminal, 1 Hole W/insp window, 10 mm Class 2,5, 49 Index, 3 mm Stud

Product Details

General

Connector Type Terminal
Die Index 49
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Metric Terminals
UPC 781810321874
UPC 12 Digit 7818103218744

Dimensions

Dimension - B Length fraction 7/16 in
Dimension - B Length inch 0.44 in
Dimension - Bolt Size fraction #8
Dimension - Hole Size inch 0.17 in
Dimension - Hole Size mm 4 mm
Dimension - Inside Diameter inch 0.18 in
Dimension - L Length Overall mm 2 mm
Dimension - Length Overall inch 0.08 in
Dimension - N inch 0.20 in
Dimension - Outside Diameter inch 0.27 in
Dimension - Pad Width inch 0.41 in
Dimension - Strip Length inch 0.43 in
Dimension - Z inch 0.28 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 200

Resources/Downloads