text.skipToContent text.skipToNavigation

YAV1202M16

by Burndy 

Catalog ID: YAV1202M16

HYLUG™ Copper tubing Compression terminals,120 mm,M16 Stud, 2 Holes,Tin Plated

Product Details

General

Die Index 15
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Metric Terminals
UPC 781810638224
UPC 12 Digit 7818106382244

Dimensions

Dimension - B Length inch 26.2 in
Dimension - L Length Overall mm 119 mm
Dimension - Length Overall inch 4.68 in
Dimension - Pad Width inch 29.0 in
Dimension - Strip Length inch 1.06 in
Dimension - Z inch 0.67 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 10

Resources/Downloads