YAV50M10_image
YAV50M10_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV120M20

Non Insulated Cu Tubular Terminal, 1 Hole, W/Insp Window, 120 mm, 20 mm Stud, 3.18 IN L, Compression, 15 Index, 27 mm Strip Length.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
15
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810322000
UPC 12 Digit
7818103220000

Dimensions

Dimension - B Length fraction
1-1/4 in
Dimension - B Length inch
0.03 in
Dimension - Bolt Size fraction
7/8
Dimension - Bolt Size inch
0.88
Dimension - D inch
1.55 in
Dimension - Hole Size fraction
7/8
Dimension - Hole Size inch
0.94
Dimension - Hole Size mm
21 mm
Dimension - Inside Diameter inch
0.59 in
Dimension - L Length Overall mm
4 mm
Dimension - Length Overall inch
0.15 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.75 in
Dimension - Pad Width inch
0.14 in
Dimension - Strip Length inch
1.06 in
Dimension - Stud Size fraction
7/8
Dimension - Z (inch)
0.89 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
120 mm2
Conductor - Material
COPPER
Conductor Size
120 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
10
Pallet Quantity
9600

Resources and downloads