text.skipToContent text.skipToNavigation

YAV1502M12

by Burndy 

Catalog ID: YAV1502M12

Non Insul Cu Comp Tubular Terminal, Metric, 2 Hole/W/InspWindow, 150 mm, M12 Stud, Tin-Electro Plated, 17 Index.

Product Details

General

Connector Type Terminal
Die Index 17
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Metric Terminals
UPC 781810442739
UPC 12 Digit 7818104427399

Dimensions

Dimension - B Length fraction 1-3/50 in
Dimension - B Length inch 26.2 in
Dimension - D inch 2.66 in
Dimension - Hole Size inch 0.53 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 113 mm
Dimension - Length Overall inch 4.45 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 0.88 in
Dimension - Pad Width inch 30.5 in
Dimension - Strip Length inch 1.06 in
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 300
Conductor - Copper Str Size Range 300 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads