text.skipToContent text.skipToNavigation

YAV150FM8

by Burndy 

Catalog ID: YAV150FM8

Compression terminal HYLUG™ Copper tubing, 1 Hole, 150 mm, M8 Stud, Tin Plating

Product Details

General

Die Index 17
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810640241
UPC 12 Digit 7818106402411

Dimensions

Dimension - B Length inch 1.06 in
Dimension - Hole Size mm 8.4 mm
Dimension - L Length Overall mm 60 mm
Dimension - Length Overall inch 2.37 in
Dimension - Pad Width inch 1.29 in
Dimension - Strip Length inch 1.14 in
Dimension - Z inch 0.36 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 10

Resources/Downloads