text.skipToContent text.skipToNavigation

YAV162M5

by Burndy 

Catalog ID: YAV162M5

HYLUG™ Copper tubing Compression terminals,16 mm2,M5 Stud, 2 Holes,Tin Plated

Product Details

General

Die Index 7
Material Copper
Plated YES
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810637616
UPC 12 Digit 7818106376166

Dimensions

Dimension - B Length inch .5 in
Dimension - Hole Size inch 0.21 in
Dimension - Hole Size mm 5.3 mm
Dimension - L Length Overall mm 77.7 mm
Dimension - Length Overall inch 3.06 in
Dimension - Pad Width inch 12.2 in
Dimension - Strip Length inch 0.51 in
Dimension - Z inch 0.27 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 50

Resources/Downloads