SKU-YAV162M8
SKU-YAV162M8

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV162M8

HYLUG™ Copper tubing Compression terminals,16 mm2,M8 Stud, 2 Holes,Tin Plated.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
7
Finish Type
Tin-Plated
Material
COPPER
Plated
YES
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810637630
UPC 12 Digit
7818106376300

Dimensions

Dimension - B Length inch
.5 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
82.5 mm
Dimension - Length Overall inch
3.25 in
Dimension - Pad Width inch
15.2 in
Dimension - Strip Length inch
0.51 in
Dimension - Stud Size fraction
5/16
Dimension - Z (inch)
0.36 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
16 mm2
Conductor - Material
COPPER
Conductor Size
16 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
50
Minimum Pack Quantity
50

Resources and downloads