MY LISTS
HUBBELL
Image of YAV1852M8 YAV1852M8, Compression Terminal

YAV1852M8, Compression Terminal

Brand: Burndy

Catalog ID: YAV1852M8

HYLUG™ Copper tubing Compression terminals, 185 mm2, M8 Stud, 2 Holes, Tin Plated.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03