YAV50M10_image
YAV50M10_image

Compression Terminal

Brand:

Catalog ID:

YAV185FM20

Non Insulated Cu Tubular Terminal, 1 Hole, W/Insp Window, 185 mm,M20 Stud, 3.62 IN L, Compression, 18 Index, 29 mm Strip Length.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
18
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Yes
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810322154
UPC 12 Digit
7818103221544

Dimensions

Dimension - B Length inch
1.19 in
Dimension - Bolt Size fraction
7/8
Dimension - Bolt Size inch
0.88
Dimension - Hole Size fraction
7/8
Dimension - Hole Size inch
0.94
Dimension - Hole Size mm
23.8 mm
Dimension - L Length Overall mm
91.8 mm
Dimension - Length Overall inch
3.62 in
Dimension - N inch
0.88 in
Dimension - Outside Diameter inch
0.95 in
Dimension - Pad Width inch
1.40 in
Dimension - Strip Length inch
1.14 in
Dimension - Stud Size fraction
7/8
Dimension - Z (inch)
0.89 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
185 mm2
Conductor - Material
COPPER
Conductor Size
185 mm2
Conductor Type
CLASS 5

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
100

Resources and downloads