text.skipToContent text.skipToNavigation

YAV2402M16

by Burndy 

Catalog ID: YAV2402M16

Copper Tubing Terminal, 2 Hole W/insp window, 240 mm Class 2, 20 Index, 16 mm Stud.

Product Details

General

Die Index 20
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810442777
UPC 12 Digit 7818104427777

Dimensions

Dimension - B Length inch 1.27 in
Dimension - Hole Size mm 17.5 mm
Dimension - L Length Overall mm 130.3 mm
Dimension - Length Overall inch 5.13 in
Dimension - Pad Width inch 39.4 in
Dimension - Strip Length inch 1.30 in
Dimension - Z inch 0.67 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 5

Resources/Downloads