YAV50M10_image
YAV50M10_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV240FM10

Non Insulated Cu Tubular Terminal, 1 Hole, W/Insp Window, 240 mm, 10 mm Stud, 2.87 IN L, Compression, 20 Index, 33 mm Strip Length.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
20
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810322376
UPC 12 Digit
7818103223766

Dimensions

Dimension - B Length inch
1.27 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
72.9 mm
Dimension - Length Overall inch
2.87 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Pad Width inch
1.55 in
Dimension - Strip Length inch
1.30 in
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Flex G Size
240
Conductor - Copper Flex H Size
240
Conductor - Copper Flex I Size
240
Conductor - Copper Flex K Size
240
Conductor - Copper Flex M Size
240
Conductor - Material
COPPER
Conductor Size
240 mm2
Conductor Type
CLASS 5

Certifications And Compliance

Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5
Minimum Pack Quantity
5

Resources and downloads