text.skipToContent text.skipToNavigation

YAV252M10

by Burndy 

Catalog ID: YAV252M10

Hylug Copper tubing Compression terminals,25 mm2,M10 Stud, 2 Holes,Tin Plated

Product Details

General

Die Index 9
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810637791
UPC 12 Digit 7818106377911

Dimensions

Dimension - B Length inch 0.50 in
Dimension - Hole Size mm 10.4 mm
Dimension - L Length Overall mm 86 mm
Dimension - Length Overall inch 3.39 in
Dimension - Pad Width inch 14.7 in
Dimension - Strip Length inch 0.51 in
Dimension - Z inch 0.42 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 50

Resources/Downloads