text.skipToContent text.skipToNavigation

YAV3002M20

by Burndy 

Catalog ID: YAV3002M20

Hylug Copper tubing Compression terminals,300 mm2,M20 Stud, 2 Holes,Tin Plated.

Product Details

General

Die Index 22
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810638163
UPC 12 Digit 7818106381633

Dimensions

Bolt Size M20
Dimension - B Length inch 6.9 in
Dimension - L Length Overall mm 146 mm
Dimension - Length Overall inch 5.73 in
Dimension - N inch 0.88 in
Dimension - Outside Diameter inch 1.19 in
Dimension - Pad Width inch 44.2 in
Dimension - Strip Length inch 1.38 in
Dimension - Z inch 0.89 in
Thickness - Pad 0.27 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 300 mm²,600 AWG

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 5

Resources/Downloads