YAV1202M12_image
YAV1202M12_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV3002M20

Hylug Copper tubing Compression terminals,300 mm2,M20 Stud, 2 Holes,Tin Plated.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
22
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810638163
UPC 12 Digit
7818106381633

Dimensions

Bolt Size
M20
Dimension - B Length inch
6.9 in
Dimension - Bolt Size fraction
7/8
Dimension - Bolt Size inch
0.88
Dimension - Hole Size fraction
7/8
Dimension - Hole Size inch
0.94
Dimension - Hole Size mm
23.8 mm
Dimension - L Length Overall mm
146 mm
Dimension - Length Overall inch
5.73 in
Dimension - N inch
0.88 in
Dimension - Outside Diameter inch
1.19 in
Dimension - Pad Width inch
44.2 in
Dimension - Strip Length inch
1.38 in
Dimension - Stud Size fraction
7/8
Dimension - Z (inch)
0.89 in
Physical Attribute - Tongue Angle
Straight
Thickness - Pad
0.27 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
300 mm²,600 AWG
Conductor - Material
COPPER
Conductor Size
300 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
5

Resources and downloads