YAV1202M12_image
YAV1202M12_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV300F2M20

Cu Compression Metric Lug, 2 Hole, W/Inspection Window, 300 mm, M20 Stud, 44.5 mm Spacing, Standard Barrel, 38 mm Wire Strip Length.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
22
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810641088
UPC 12 Digit
7818106410888

Dimensions

Bolt Size
M20
Dimension - B Length inch
1.45 in
Dimension - Bolt Size fraction
7/8
Dimension - Bolt Size inch
0.88
Dimension - Hole Size fraction
7/8
Dimension - Hole Size inch
0.94
Dimension - Hole Size mm
23.8 mm
Dimension - L Length Overall mm
149 mm
Dimension - Length Overall inch
5.85 in
Dimension - Pad Width inch
1.84 in
Dimension - Strip Length inch
1.50 in
Dimension - Stud Size fraction
7/8
Dimension - Z (inch)
0.89 in
Physical Attribute - Tongue Angle
Straight
Thickness - Pad
0.27 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
300 mm²,500 AWG
Conductor - Material
COPPER
Conductor Size
300 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
5

Resources and downloads