YAV50M10_image
YAV50M10_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV300FM20

Non Insulated Cu Tubular Terminal, 1 Hole, W/Insp Window, 300 mm, 20 mm Stud, 4.09 IN L, Compression, 22 Index, 38 mm Strip Length.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
22
Feature - Barrel Style
  • Chamfered
  • Skived
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810323366
UPC 12 Digit
7818103233666

Dimensions

Bolt Size
M20
Dimension - B Length fraction
1-11/16 in
Dimension - B Length inch
1.45 in
Dimension - Bolt Size fraction
7/8
Dimension - Bolt Size inch
0.88
Dimension - Hole Size fraction
7/8
Dimension - Hole Size inch
0.94
Dimension - Hole Size mm
23.8 mm
Dimension - Inside Diameter inch
0.98 in
Dimension - L Length Overall mm
104 mm
Dimension - Length Overall inch
4.09 in
Dimension - N inch
0.88 in
Dimension - Outside Diameter inch
1.25 in
Dimension - Pad Width inch
1.84 in
Dimension - Strip Length inch
1.50 in
Dimension - Stud Size fraction
7/8
Dimension - Z (inch)
0.89 in
Physical Attribute - Tongue Angle
Straight
Thickness - Pad
0.27 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
300 mm²,500 AWG
Conductor - Material
COPPER
Conductor Size
300 mm2
Conductor Type
CLASS 5

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
100

Resources and downloads