text.skipToContent text.skipToNavigation

YAV300M12

by Burndy 

Catalog ID: YAV300M12

Non insulated Cu tubular terminals, Metric, 1 Hole/W/insp W, 300mmClass2, 1/2" stud, Tin - Electro Plated, 22 Index

Product Details

General

Connector Type Terminal
Die Index 22
Feature - Barrel Style
  • Chamfered
  • Skived
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810311004
UPC 12 Digit 7818103110044

Dimensions

Bolt Size M12
Dimension - B Length fraction 1-11/16 in
Dimension - B Length inch 0.38 in
Dimension - Bolt Hole Size inch 0.22 in
Dimension - Bolt Size fraction #12
Dimension - Hole Size inch 0.53 in
Dimension - Hole Size mm 13 mm
Dimension - Inside Diameter inch 0.92 in
Dimension - L Length Overall mm 7 mm
Dimension - Length Overall inch 0.26 in
Dimension - N inch 0.54 in
Dimension - Outside Diameter inch 1.19 in
Dimension - Pad Width inch 0.74 in
Dimension - Strip Length inch 1.38 in
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle Straight
Thickness - Pad 0.26 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 300 mm²,600 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 5

Resources/Downloads