YAV50M10_image
YAV50M10_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV300M16

Copper Tubing Terminal, 1 Hole W/insp window, 300 mm Class 2, 22 Index, 16 mm Stud.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
22
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810323380
UPC 12 Digit
7818103233800

Dimensions

Bolt Size
M16
Dimension - B Length fraction
1-11/16 in
Dimension - B Length inch
0.38 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - Inside Diameter inch
0.92 in
Dimension - L Length Overall mm
7 mm
Dimension - Length Overall inch
0.27 in
Dimension - N inch
0.68 in
Dimension - Outside Diameter inch
1.19 in
Dimension - Pad Width inch
0.74 in
Dimension - Strip Length inch
1.38 in
Dimension - Stud Size fraction
5/8
Dimension - Z (inch)
0.67 in
Physical Attribute - Tongue Angle
Straight
Thickness - Pad
0.27 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
300 mm²,600 AWG
Conductor - Material
COPPER
Conductor Size
300 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
5
Pallet Quantity
3700

Resources and downloads