YAV1202M12_image
YAV1202M12_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV352M5

HYLUG™ Copper tubing Compression terminals, 35 mm2, M5 Stud, 2 Holes, Tin Plated.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
10
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810637814
UPC 12 Digit
7818106378144

Dimensions

Bolt Size
M5
Dimension - B Length inch
16.0 in
Dimension - Bolt Size fraction
#8-#10
Dimension - Bolt Size inch
0.21
Dimension - Hole Size fraction
#10
Dimension - Hole Size inch
0.21
Dimension - Hole Size mm
5.3 mm
Dimension - L Length Overall mm
86 mm
Dimension - Length Overall inch
3.38 in
Dimension - N inch
0.24 in
Dimension - Pad Width inch
17.3 in
Dimension - Strip Length inch
0.67 in
Dimension - Stud Size fraction
#10
Dimension - Z (inch)
0.27 in
Physical Attribute - Tongue Angle
Straight
Thickness - Pad
0.1 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
35 mm², 2 AWG
Conductor - Material
COPPER
Conductor Size
35 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
50

Resources and downloads