text.skipToContent text.skipToNavigation

YAV352M6

by Burndy 

Catalog ID: YAV352M6

Hylug Copper tubing Compression terminals,35 mm2,M6 Stud, 2 Holes,Tin Plated

Product Details

General

Die Index 10
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810637821
UPC 12 Digit 7818106378211

Dimensions

Bolt Size M6
Dimension - B Length inch 16.0 in
Dimension - L Length Overall mm 88 mm
Dimension - Length Overall inch 3.45 in
Dimension - N inch 0.34 in
Dimension - Pad Width inch 17.3 in
Dimension - Strip Length inch 0.67 in
Dimension - Z inch 0.33 in
Thickness - Pad 0.10 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 35 mm², 2 AWG

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 50

Resources/Downloads