text.skipToContent text.skipToNavigation

YAV35M6

by Burndy 

Catalog ID: YAV35M6

Non insulated Cu tubular terminals, Metric, 1 Hole/W/insp W, 35mm, M6 stud, Tin - Electro Plated, 10 Index

One hole hylug code conductor standard barrel,Made from electrolytic copper tube and is electro tin plate.

Product Details

General

Application Metric Conductor with Window Lug
Connector Type Terminal
Construction Material - Main Copper tubing
Die Index 10
EU RoHS Indicator Yes
Feature - Barrel Style
  • Chamfered
  • Skived
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Sub Brand Terminals, HYLUG
Temperature Rating 194
Trade Name HYLUG™
Type YAV
UPC 781810235799
UPC 12 Digit 7818102357999

Dimensions

Dimension - B Length fraction 11/16 in
Dimension - B Length inch 0.46 in
Dimension - Bolt Hole Size inch 0.17 in
Dimension - D inch 0.57 in
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - Inside Diameter inch 0.31 in
Dimension - L Length Overall mm 3 mm
Dimension - Length Overall inch 0.10 in
Dimension - N inch 0.28 in
Dimension - Outside Diameter inch 0.42 in
Dimension - Pad Width inch 0.68 in
Dimension - Strip Length inch 0.67 in
Dimension - Z inch 0.35 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 2
Conductor - Copper Str Size Range 2
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads