text.skipToContent text.skipToNavigation

YAV4002M14

by Burndy 

Catalog ID: YAV4002M14

HYLUG™ Copper tubing Compression terminals,400 mm,M14 Stud, 2 Holes,Tin Plated

Product Details

General

Die Index 24
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Metric Terminals
UPC 781810637975
UPC 12 Digit 7818106379755

Dimensions

Dimension - B Length inch 7.6 in
Dimension - L Length Overall mm 133 mm
Dimension - Length Overall inch 5.23 in
Dimension - Pad Width inch 50.3 in
Dimension - Strip Length inch 1.46 in
Dimension - Z inch 0.57 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 5

Resources/Downloads