SKU-YAV500F2M20
SKU-YAV500F2M20

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV500F2M20

Cu Compression Lug, 2 Hole, W/Inspection Window, 500 mm, M20 Stud, 44.5 mm Spacing, Standard Barrel, 41.9 mm Wire Strip Length.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
L115
Finish Type
Tin-Plated
Material
COPPER
Plated
yes
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810641163
UPC 12 Digit
7818106411633

Dimensions

Dimension - B Length inch
1.65 in
Dimension - Bolt Size fraction
7/8
Dimension - Bolt Size inch
0.88
Dimension - Hole Size fraction
7/8
Dimension - Hole Size inch
0.94
Dimension - Hole Size mm
23.8 mm
Dimension - L Length Overall mm
158.4
Dimension - Length Overall inch
6.24 in
Dimension - Pad Width inch
2.19 in
Dimension - Strip Length inch
1.69 in
Dimension - Stud Size fraction
7/8
Dimension - Z (inch)
0.89 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Material
COPPER
Conductor Size
500 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
2

Resources and downloads