YAV50M10_image
YAV50M10_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV500FM20

Compression terminal HYLUG™ Copper tubing; 1 Hole; 500 mm; M20 Stud; Tin Plating.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
L115
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810640296
UPC 12 Digit
7818106402966

Dimensions

Dimension - B Length inch
1.65 in
Dimension - Bolt Size fraction
7/8
Dimension - Bolt Size inch
0.88
Dimension - Hole Size fraction
7/8
Dimension - Hole Size inch
0.94
Dimension - Hole Size mm
23.8 mm
Dimension - L Length Overall mm
114 mm
Dimension - Length Overall inch
4.48 in
Dimension - Pad Width inch
2.19 in
Dimension - Strip Length inch
1.69 in
Dimension - Stud Size fraction
7/8
Dimension - Z (inch)
0.89 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Material
COPPER
Conductor Size
500 mm2
Conductor Type
CLASS 5

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
2

Resources and downloads