text.skipToContent text.skipToNavigation

YAV502M16

by Burndy 

Catalog ID: YAV502M16

HYLUG™ Copper tubing Compression terminals,50 mm,M16 Stud, 2 Holes,Tin Plated

Product Details

General

Die Index 12
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Metric Terminals
UPC 781810637890
UPC 12 Digit 7818106378900

Dimensions

Dimension - B Length inch 16.0 in
Dimension - L Length Overall mm 103 mm
Dimension - Length Overall inch 4.07 in
Dimension - Pad Width inch 25.9 in
Dimension - Strip Length inch 0.67 in
Dimension - Z inch 0.67 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 20

Resources/Downloads