SKU-YAV50F2M10
SKU-YAV50F2M10

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV50F2M10

Cu Compression Lug, 2 Hole, W/Inspection Window, 50 mm, M10 Stud, 44.5 mm Spacing, Standard Barrel, 19 mm Wire Strip Length.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
12
Finish Type
Tin-Plated
Material
COPPER
Plated
Yes
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810640654
UPC 12 Digit
7818106406544

Dimensions

Dimension - B Length inch
0.69 in
Dimension - Bolt Hole Size inch
0.41 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
94 mm
Dimension - Length Overall inch
3.70 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.56 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
0.69 in
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Material
COPPER
Conductor Size
50 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
20

Resources and downloads