text.skipToContent text.skipToNavigation

YAV50F2M8

by Burndy 

Catalog ID: YAV50F2M8

Cu Compression Lug, 2 Hole, W/Inspection Window, 50 mm2, M8 Stud, 44.5 mm Spacing, Standard Barrel, 19 mm Wire Strip Length.

Product Details

General

Die Index 12
Material Copper
Plated Yes
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810640647
UPC 12 Digit 7818106406477

Dimensions

Dimension - B Length inch 0.69 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - L Length Overall mm 90.7mm
Dimension - Length Overall inch 3.57 in
Dimension - N inch 0.34 in
Dimension - Outside Diameter inch 0.56 in
Dimension - Pad Width inch 0.83 in
Dimension - Strip Length inch 0.69 in
Dimension - Z inch 0.36 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 20

Resources/Downloads