text.skipToContent text.skipToNavigation

YAV50M16

by Burndy 

Catalog ID: YAV50M16

Copper Tubing Terminal, 1 Hole W/insp window, 50 mm Class 2, 12 Index, 16 mm Stud

Product Details

General

Connector Type Terminal
Die Index 12
Feature - Barrel Style
  • Chamfered
  • Skived
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Metric Terminals
UPC 781810323762
UPC 12 Digit 7818103237622

Dimensions

Dimension - B Length fraction 13/16 in
Dimension - B Length inch 0.63 in
Dimension - D inch 1.24 in
Dimension - Hole Size inch 0.69 in
Dimension - Hole Size mm 18 mm
Dimension - Inside Diameter inch 0.36 in
Dimension - L Length Overall mm 4 mm
Dimension - Length Overall inch 0.14 in
Dimension - N inch 0.55 in
Dimension - Outside Diameter inch 0.46 in
Dimension - Pad Width inch 0.02 in
Dimension - Strip Length inch 0.67 in
Dimension - Z inch 0.67 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 20

Resources/Downloads