YAV50M10_image
YAV50M10_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV50M16

Copper Tubing Terminal, 1 Hole W/insp window, 50 mm Class 2, 12 Index, 16 mm Stud.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
12
Feature - Barrel Style
  • Chamfered
  • Skived
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810323762
UPC 12 Digit
7818103237622

Dimensions

Dimension - B Length fraction
13/16 in
Dimension - B Length inch
0.63 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - D inch
1.24 in
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
18 mm
Dimension - Inside Diameter inch
0.36 in
Dimension - L Length Overall mm
4 mm
Dimension - Length Overall inch
0.14 in
Dimension - N inch
0.55 in
Dimension - Outside Diameter inch
0.46 in
Dimension - Pad Width inch
0.02 in
Dimension - Strip Length inch
0.67 in
Dimension - Stud Size fraction
5/8
Dimension - Z (inch)
0.67 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Material
COPPER
Conductor Size
50 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1

Resources and downloads