text.skipToContent text.skipToNavigation

YAV630M12

by Burndy 

Catalog ID: YAV630M12

Non insulated Cu tubular terminals, 1 Hole, 630 Class2, 0.53 in stud, Tin - Electro Plated, 29 Index

Product Details

General

Die Index 29
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810636466
UPC 12 Digit 7818106364666

Dimensions

Dimension - B Length inch 2.00 in
Dimension - L Length Overall mm 107.7mm
Dimension - Length Overall inch 4.24 in
Dimension - Pad Width inch 0.46 in
Dimension - Strip Length inch 2.17 in
Dimension - Z inch 0.55 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 1250
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 2

Resources/Downloads