text.skipToContent text.skipToNavigation

YAV630M20

by Burndy 

Catalog ID: YAV630M20

Copper Tubing Terminal, 1 Hole W/insp window, 630 mm Class 2, 29 Index, 20 mm Stud.

Product Details

General

Connector Type Terminal
Die Index 29
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810323830
UPC 12 Digit 7818103238300

Dimensions

Dimension - B Length fraction 2 in
Dimension - B Length inch 2.00 in
Dimension - Hole Size inch 0.94 in
Dimension - Hole Size mm 23.8mm
Dimension - L Length Overall mm 125.2mm
Dimension - Length Overall inch 0.38 in
Dimension - N inch 0.88 in
Dimension - Outside Diameter inch 1.69 in
Dimension - Pad Width inch 0.46 in
Dimension - Strip Length inch 2.17 in
Dimension - Z inch 0.89 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 2

Resources/Downloads