text.skipToContent text.skipToNavigation

YAV702M8

by Burndy 

Catalog ID: YAV702M8

HYLUG™ Copper tubing Compression terminals,Metric, 2 Holes With Inspection Window, 70mm² Class2, M8 stud, Tin - Electro Plated

Product Details

General

Connector Type Terminal
Die Index 13
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810637913
UPC 12 Digit 7818106379133

Dimensions

Dimension - B Length inch 0.69 in
Dimension - Hole Size inch 0.33 in
Dimension - L Length Overall mm 91 mm
Dimension - Length Overall inch 3.57 in
Dimension - Pad Width inch 0.83 in
Dimension - Strip Length inch 0.748 in
Dimension - Stud Size inch M8
Dimension - Z inch 0.36 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 70 mm² (1/0 AWG)
Conductor - Copper Str Size Range 70 mm² (1/0 AWG)
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 20

Resources/Downloads