YAV1202M12_image
YAV1202M12_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV70F2M12

Cu Compression Metric Lug, 2 Hole, W/Inspection Window, 70 mm² Class 5, M12 Stud, 44.5 mm Spacing, Standard Barrel, 22 mm Wire Strip Length.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
13
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810640722
UPC 12 Digit
7818106407222

Dimensions

Dimension - B Length inch
0.81 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
105 mm
Dimension - Length Overall inch
4.12 in
Dimension - Pad Width inch
0.93 in
Dimension - Strip Length inch
0.866 in
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
M12
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
70 mm² (1/0 AWG)
Conductor - Copper Str Size Range
70 mm² (1/0 AWG)
Conductor - Material
COPPER
Conductor Size
70 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
19200

Resources and downloads