text.skipToContent text.skipToNavigation

YAV70FM6

by Burndy 

Catalog ID: YAV70FM6

Non Insulated Cu Tubular Terminal, 1 Hole, W/Insp Window, 70 mm, 6 mm Stud, 1.92 IN L, Compression, 13 Index, 22 mm Strip Length.

Product Details

General

Connector Type Terminal - Ring
Die Index 13
Feature - Barrel Style
  • Chamfered
  • Skived
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810323991

Dimensions

Dimension - B Length fraction 1 in
Dimension - B Length inch 0.81 in
Dimension - Hole Size inch 0.25 in
Dimension - Length Overall inch 1.92 in
Dimension - N inch 0.30 in
Dimension - Outside Diameter inch 0.63 in
Dimension - Pad Width inch 0.93 in
Dimension - Strip Length inch 0.87 in
Dimension - Z inch 0.33 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 1/0 AWG

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 100

Resources/Downloads