text.skipToContent text.skipToNavigation

YAV70M5

by Burndy 

Catalog ID: YAV70M5

Compression terminal Hylug Copper tubing; 1 Hole; 70 mm2; M5 Stud; Tin Plating

Product Details

General

Die Index 13
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810644331

Dimensions

Dimension - B Length inch 0.69 in
Dimension - Hole Size inch 0.21 in
Dimension - Length Overall inch 1.63 in
Dimension - Pad Width inch 0.83 in
Dimension - Strip Length inch 0.75 in
Dimension - Z inch 0.27 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 1/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 20

Resources/Downloads