YAV1202M12_image
YAV1202M12_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV95F2M8

Cu Compression Metric Lug, 2 Hole, W/Inspection Window, 95 mm, M8 Stud, 44.5 mm Spacing, Standard Barrel, 27 mm Wire Strip Length.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
14
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810640753
UPC 12 Digit
7818106407533

Dimensions

Dimension - B Length inch
1.00 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
101 mm
Dimension - Length Overall inch
3.97 in
Dimension - N inch
0.34
Dimension - Pad Width inch
1.03 in
Dimension - Strip Length inch
1.06 in
Dimension - Stud Size fraction
5/16
Dimension - Z (inch)
0.36 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
2/0 AWG
Conductor - Material
COPPER
Conductor Size
95 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
100

Resources and downloads