text.skipToContent text.skipToNavigation

YAV95FM10

by Burndy 

Catalog ID: YAV95FM10

Non Insulated Cu Tubular Terminal, 1 Hole, W/Insp Window, 95 mm, 10 mm Stud, 2.34 IN L, Compression, 14 Index, 27 mm Strip Length.

Product Details

General

Connector Type Terminal - Ring
Die Index 14
Feature - Barrel Style
  • Chamfered
  • Skived
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810324073
UPC 12 Digit 7818103240733

Dimensions

Dimension - B Length fraction 1 in
Dimension - B Length inch 1.00 in
Dimension - D inch 0.88 in
Dimension - Hole Size inch 0.41 in
Dimension - Hole Size mm 10 mm
Dimension - Inside Diameter inch 0.56 in
Dimension - L Length Overall mm 59 mm
Dimension - Length Overall inch 2.34 in
Dimension - N inch 0.43 in
Dimension - Outside Diameter inch 0.70 in
Dimension - Pad Width inch 1.03 in
Dimension - Strip Length inch 1.06 in
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 2/0 AWG

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 10

Resources/Downloads