HPS_ID_W2CF-123C_Iso_PRODIMAGE
* Representative image
HPS_ID_W2CF-123C_Iso_PRODIMAGE
play
play
+2
HPS_ID_W2CF-123C_Iso_R_PRODIMAGE

Terminal, Aluminum Weldment

Brand:

ANDERSON

Catalog ID:

W2CF129D

Aluminum alloy weldment terminal for connecting two aluminum cables to aluminum or coppr flat pad. Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding. Cable should be positioned 1/8" to 3/16" from edge inside barrel prior to puddle welding. For use with any stranding Aluminum conductor. 45 deg and 90 deg angle connectors may be obtained by adding the desired angle to the end of the catalog number. Material: casting - 356-F aluminum alloy.

Aluminum alloy weldment terminal for connecting two aluminum cables to aluminum or coppr flat pad. Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding. Cable should be positioned 1/8" to 3/16" from edge inside barrel prior to puddle welding. For use with any stranding Aluminum conductor. 45 deg and 90 deg angle connectors may be obtained by adding the desired angle to the end of the catalog number. Material: casting - 356-F aluminum alloy.

  • Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding
  • Cable should be positioned 1/8" to 3/16" from edge inside barrel prior to puddle welding
  • For use with any stranding Aluminum conductor
  • 45 deg and 90 deg angle connectors may be obtained by adding the desired angle to the end of the catalog number.

Product details

General

EU RoHS Indicator
No
Material
Aluminum
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Terminal, Aluminum Weldment
UPC
096359353126

Dimensions

Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.646 lb
Width - Pad
4 in

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Compatibility
ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;AAC-Marigold-1113-61
Conductor Diameter - Maximum
1.245 in
Conductor Diameter - Minimum
1.209 in
Conductor Diameter Range
1.209 - 1.245
Conductor Type
  • AAC
  • ACSR

Resources and downloads

Specifications

Videos

Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
Hubbell Power Systems Quick Ship (VI05124E1018)