text.skipToContent text.skipToNavigation

Terminal, Aluminum Weldment

by ANDERSON 

Catalog ID: WFTF40D

Terminal, Aluminum Weldment, Expansion, Tube to Flat, tube size 4 IPS Pad: 4 hole, 4 in. TERMINAL, AL WLD FLX 4.0 IN IPS TO D PD

Product Details

General

Material Aluminum
Number of Pad Holes 4
Type Terminal, Aluminum Weldment, Expansion
UPC 096359341215

Dimensions

Angle - Pad 180 °
Diameter - Rod / Tube 4 in
Weight 11.564 lb
Width - Pad 4 in

Electrical Ratings

Maximum Current Rating Amps Continuous Contact Tech Advisor

Conductor Related

Conductor Type Aluminum Bus

Resources/Downloads