text.skipToContent text.skipToNavigation

Terminal, Aluminum Weldment

by ANDERSON 

Catalog ID: WFTFV24D

Terminal, Aluminum Weldment, Expansion, Tube to Vertical Flat, tube size 2 IPS Pad: 4 hole, 3 in. TERMINAL, AL WLD FLX 2.5 IN IPS D PD VRT

  • The "V" (WFTFV) indicates pad will be rotated 90°
  • Product Details

    General

    Material Aluminum
    Number of Pad Holes 4
    Type Terminal, Aluminum Weldment, Expansion
    UPC 096359341321

    Dimensions

    Angle - Pad 90 °
    Diameter - Rod / Tube 2-1/2 in
    Weight 5.586 lb
    Width - Pad 3 in

    Electrical Ratings

    Maximum Current Rating Amps Continuous Contact Tech Advisor

    Conductor Related

    Conductor Type Aluminum Bus

    Logistics

    Pallet Quantity 30 EA

    Resources/Downloads