HUBBELL
Image of WFTFV30D Terminal, Aluminum Weldment

Terminal, Aluminum Weldment

Brand: ANDERSON

Catalog ID: WFTFV30D

Aluminum alloy weldment expansion terminals for connecting standard (schedule 40) aluminum tubing to aluminum or copper flat pad. Designed for +/- 2 inch expansion. Specify "H" in catalog number (WFTFH) if Schedule 80 EhiPS tubing is to be used. Proper guide ball and heavy laminations will be furnished. Contact sealant is recommended for contact pad. To obtain pad rotated 90 degrees, add "V" to catalog number (WFTFV). Material: Castings- Aluminum alloy, Factory formed laminated shunt- Aluminum.

Aluminum alloy weldment expansion terminals for connecting standard (schedule 40) aluminum tubing to aluminum or copper flat pad. Designed for +/- 2 inch expansion. Specify "H" in catalog number (WFTFH) if Schedule 80 EhiPS tubing is to be used. Proper guide ball and heavy laminations will be furnished. Contact sealant is recommended for contact pad. To obtain pad rotated 90 degrees, add "V" to catalog number (WFTFV). Material: Castings- Aluminum alloy, Factory formed laminated shunt- Aluminum.

  • Designed for +/- 2 inch expansion
  • Specify "H" in catalog number (WFTFH) if Schedule 80 EhiPS tubing is to be used
  • Proper guide ball and heavy laminations will be furnished
  • Contact sealant is recommended for contact pad
  • To obtain pad rotated 90 degrees, add "V" to catalog number (WFTFV)

General

Catalog Number

WFTFV30D

EU RoHS Indicator

No

Material

Aluminum

Material Type

Non-Standard

Number of Pad Holes

4

Type

Terminal, Aluminum Weldment, Expansion

UPC

096359341345

Dimensions

Angle - Pad

90 °

Diameter - Rod / Tube

3 in

Weight

8.036 lb

Width - Pad

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

Contact Tech Advisor

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Pad Holes

4