text.skipToContent text.skipToNavigation

Terminal, Aluminum Weldment

by ANDERSON 

Catalog ID: WFTFVH24C

Terminal, Aluminum Weldment, Expansion, Tube to Vertical Flat, tube size 1 -1/2 EHIPS Pad: 4 hole, 3 in

  • The "VH" (WFTFVH) indicates the part will be used with Schedule 80 bus and the pad will be rotated 90°
  • Product Details

    General

    Material Aluminum
    Number of Pad Holes 4
    Type Terminal, Aluminum Weldment, Expansion

    Dimensions

    Angle - Pad 90 °
    Diameter - Rod / Tube 2-1/2 in
    Width - Pad 3 in

    Electrical Ratings

    Maximum Current Rating Amps Continuous Contact Tech Advisor

    Conductor Related

    Conductor Type Aluminum Bus

    Resources/Downloads