text.skipToContent text.skipToNavigation

Terminal, Aluminum Weldment

by ANDERSON 

Catalog ID: WSTF10B2CF

Terminal, Aluminum Weldment, Tube to Flat, tube size 1 IPS, Centerformed Pad: 2 hole, 2 in

Product Details

General

Material Aluminum
Number of Pad Holes 2
Type Terminal, Aluminum Weldment

Dimensions

Angle - Pad 180 °
Diameter - Rod / Tube 1 in
Diameter - Rod / Tube Outside 1.315 in
Weight 0.784 lb
Width - Pad 2 in

Electrical Ratings

Maximum Current Rating Amps Continuous Contact Hubbell Tech Advisor

Conductor Related

Conductor Type Aluminum Bus

Resources/Downloads