text.skipToContent text.skipToNavigation

Lock, Pedestal

by FARGO 

Catalog ID: GM3203

Equipment Lock, Extended Center Ring with Torque head bolt and Heavy Duty Body

  • Provides semi-permanent locking of pedestals, tool sheds, trucks, etc. Provides 600 lb. Pull strength.
  • Product Details

    General

    Fastener Type Torque-Head Bolt
    Material - Body Extruded Aluminum
    Material - Bolt Steel
    Material - Ring Alumoweld
    Product Category Lock
    Type Lock
    UPC 096359312499

    Dimensions

    Ring Height 3.25 in
    Weight 0.118 lb

    Logistics

    Pallet Quantity 16800 EA