text.skipToContent text.skipToNavigation

Lock, Pedestal

by FARGO 

Catalog ID: GM303

Equipment Lock, Heavy Duty Center Ring, Torque Head Bolt

  • Provides semi-permanent locking of pedestals, tool sheds, trucks, etc. Provides 600 lb. Pull strength.
  • Product Details

    General

    Fastener Type Torque-Head Bolt
    Material - Body Extruded Aluminum
    Material - Bolt Steel
    Material - Ring Alumoweld
    Product Category Lock
    Type Lock
    UPC 09635931243

    Dimensions

    Ring Height 2.38 in
    Weight 0.078 lb